??
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0035.006015
HELP_VARIABLE
Company
KIPP
Description
K0035 - Side clamps
Bill of material
K0035.006015
BESTKIPP
Order No.
K0035.006015
FORM
Form
C
TYP
Description
jaw with: 2 carbide serrations, round and centring vee
AUSF
version
right-hand type
A
Length
38.5 mm
B
width
25 mm
D
diameter
12 mm
D1
Thread
M 6
D2
diameter
9.5 mm
D3
diameter
2.5 mm
E
height
8.0 mm
H
height
24 mm
H1
height
45 mm
K
Length
3.5 mm
L
Length
22.0 mm
L1
Length
20.0 mm
L2
Length
17 mm
L3
Length
4 mm
R
Radius
110 mm
SPANNKRAFT
Clamping force
3800 N
GEW
Approx. weight
0.1910 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245032426
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions