Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0128.427
Company
KIPP
Description
K0128 - Ratchet levers
Bill of material
K0128.427
BESTKIPP
Order No.
K0128.427
AUSF
version
reamed hole with slot
X
Internal thread
-
PB
Reamed hole Ø H7 with keyway DIN 6885-1
27 mm
A
Length
300 mm
A2
Length
80 mm
SW
Square socket
0 mm
GR
size
4
D
diameter
42 mm
D1
diameter
56 mm
D2
diameter
28 mm
D3
diameter
35 mm
H
height
47 mm
H1
height
6.0 mm
H2
height
23.5 mm
H3
height
4 mm
D4
width
61 mm
RN
Number of locking slots
9
GEW
Approx. weight
2.2400 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245100323
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions