Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0128.530
Company
KIPP
Description
K0128 - Ratchet levers
Bill of material
K0128.530
BESTKIPP
Order No.
K0128.530
AUSF
version
with square socket
X
Internal thread
-
PB
Reamed hole Ø H7 with keyway DIN 6885-1
0 mm
A
Length
400 mm
A2
Length
110 mm
SW
Square socket
30 mm
GR
size
5
D
diameter
60 mm
D1
diameter
75 mm
D2
diameter
32 mm
D3
diameter
38 mm
H
height
53 mm
H1
height
7.5 mm
H2
height
26.5 mm
H3
height
5 mm
D4
width
82 mm
RN
Number of locking slots
11
GEW
Approx. weight
4.2350 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245100446
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions