Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0155.71017X50
Company
KIPP
Description
K0155 - Star grips with safety band similar to DIN 6336
Bill of material
K0155.71017X50
BESTKIPP
Order No.
K0155.71017X50
FARBE
Colour
colza yellow RAL 1021
AUSF
version
With external thread
FORM
Form
LS
D
diameter
M10 mm
TYP
Zuordnung metrisch/zoll
1
NDM1
zoll
0.0000 INCH
D1
diameter
50 mm
D8
height
22 mm
H
height
32 mm
H3
height
17 mm
H5
depth
38 mm
T
Length
0 mm
L
Length
50
GEW
Approx. weight
0.0525 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245052899
XK
50.000
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions