Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0367.10100
Company
KIPP
Description
K0367 - Safety spiral cable
Bill of material
K0367.10100
BESTKIPP
Order No.
K0367.10100
MATERIAL
Material
Steel
FORM
Form
A
FORMT
Form-Type
with key ring
FARBEGK
Main colour
black
SS
Steel code
-
FARBEK
Component
-
L
Length
100 mm
L1
Length
500 mm
GEW
Approx. weight
0.0160 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73129000
EAN
EAN-Nr. Kipp
4059245025145
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions