??
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0395.316
HELP_VARIABLE
Company
KIPP
Description
K0395 - Swivel feet
Bill of material
K0395.316
BESTKIPP
Order No.
K0395.316 mm
MATERIAL
Material
Edelstahl
FORM
Form
B
AUSF
version
pressure foot and ball element in stainless steel
W
rotation angle
°
D1
Internal thread
M 16
D
diameter
50 mm
H
height
32 mm
H2
height
7.0 mm
T
depth
14.0 mm
SW
width across flats
24 mm
BELASTB
Load rating
45 max. kN
GEW
Approx. weight
0.2228 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245144259
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions