??
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0429.080252
HELP_VARIABLE
Company
KIPP
Description
K0429 - Levelling feet ECO threaded spindles steel or stainless steel
Bill of material
K0429.080252
BESTKIPP
Order No.
K0429.080252
MATERIAL
Main
Stainless steel
POS
Position of nut
mm
Enter value for POS
Position of nut
mm
cm
inch
ft
POS1
Position Stift
mm
Enter value for POS1
Position Stift
mm
cm
inch
ft
D1
thread
M 8
L
Length
25 mm
L1
Length
29.5 mm
SW
width across flats
13 mm
BELASTUNG
load capacity max.
3.5 kN
GEW
Approx. weight
0.0171 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245187348
Embedded user actions