Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0480.5240
Company
KIPP
Description
K0480 - Tube clamps flange, aluminium
Bill of material
K0480.5240
BESTKIPP
Order No.
K0480.5240
A
clamping
40.4 mm
B
borehole diameter
9 mm
C
distance
40 mm
D
Length
60 mm
E
width
60 mm
G
width of plate
100 mm
H
borehole distance
76 mm
K
Length
75 mm
L
total height
70.0 mm
M
length of plate
100 mm
N
thickness of plate
10 mm
R
distance
57 mm
S
screw type
M 8 x 70 mm
GEW
Approx. weight
0.5385 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76090000
EAN
EAN-Nr. Kipp
4059245194124
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions