Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0696.10X70
Company
KIPP
Description
K0696 - Parallel keys DIN 6885 A
Bill of material
K0696.10X70
BESTKIPP
Order No.
K0696.10X70
MATERIAL
Material
Steel
B
width
10 mm
H
height
8 mm
L
Length
70 mm
GEW
Approx. weight
0.0418 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182400
EAN
EAN-Nr. Kipp
4059245025855
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions