Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0697.10125
Company
KIPP
Description
K0697 - Studs DIN 6379
Bill of material
K0697.10125
BESTKIPP
Order No.
K0697.10125 mm
D
thread
M 10
L
Length
125 mm
B1
Width
13 mm
B2
Width
75 mm
GEW
Approx. weight
0.0610 kg
BS
Description
Infotext
NORM
Normen
Overview of standards for fasteners
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245130221
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions