Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0720.061
Company
KIPP
Description
K0720 - Rod ends with plain bearing external thread, stainless steel DIN ISO 12240-4
Bill of material
K0720.061
BESTKIPP
Order No.
K0720.061
AUSF
version
left-hand thread
ROT
Rotation
D
diameter
6 mm
D1
thread
M 6 mm
A
distance
36 mm
B
width
20 mm
H
height
9 mm
H1
height
6.75 mm
K
ball
12.70 mm
L
Length
22 mm
L1
Length
12 mm
W
angle a
13 °
TZD
basic dynamic load rating
9.3 kN
TZS
basic static load rating
8.8 kN
GEW
Approx. weight
0.0196 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. Kipp
4059245180165
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions