??
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0731.0816
HELP_VARIABLE
Company
KIPP
Description
K0731 - Clevis joints, steel with snap-in pin DIN 71752
Bill of material
K0731.0816
BESTKIPP
Order No.
K0731.0816
MATERIAL
Main
Steel
AUSF
version
right-hand thread
B
width
8 mm
G
Length
16 mm
D1
diameter
8 mm
D2
thread
M 8 mm
D3
diameter
14 mm
L1
Length
42 mm
L2
Length
32 mm
L3
Length
12.0 mm
L5
Length
31.0 mm
L6
width
19 mm
A
width
16 mm
GEW
Approx. weight
0.0472 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245178896
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions
Embedded user actions