??
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0733.06121
HELP_VARIABLE
Company
KIPP
Description
K0733 - Clevis joints, steel DIN 71752
Bill of material
K0733.06121
BESTKIPP
Order No.
K0733.06121
MATERIAL
Main
Steel
AUSF
version
left-hand thread
B
width
6 mm
G
Length
12 mm
D1
diameter
6 mm
D2
thread
M 6 mm
D3
diameter
10 mm
L1
Length
31 mm
L2
Length
24 mm
L3
Length
9.0 mm
A
width
12 mm
BELASTUNGK
max. static axial tensile load briefly
0 N
BELASTUNGL
max. static axial tensile load long-term
0 mm
GEW
Approx. weight
0.0190 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245207008
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions
Embedded user actions