Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0739.3105016X100
Company
KIPP
Description
K0739 - Levelling feet steel or stainless steel
Bill of material
K0739.3105016X100
BESTKIPP
Order No.
K0739.3105016X100
W
Angle
°
MATERIAL
Material
Steel
FORM
Form
C
A
distance
0 mm
D
diameter
50 mm
D1
thread
M16 mm
H
height
19 mm
H1
height
129 mm
H2
height
29.0 mm
SW
width across flats
16 mm
L
Length
100 mm
BELASTUNG
Load capacity max. kN
4.0 kN
GEW
Approx. weight
0.2512 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245291878
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions