Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0746.01710090
Company
KIPP
Description
K0746 - Ball locking pins with grip ring stainless steel, self-locking
Bill of material
K0746.01710090
BESTKIPP
Order No.
K0746.01710090
POS
Position
unlock
to lock
D
diameter
16.5 mm
D1
diameter
10 mm
D2
diameter
11.86 mm
D3
diameter
14.2 mm
D4
diameter
7.4 mm
D5
diameter
29.5 mm
L
Length
90 mm
L1
Length
9 mm
L2
Length
25.7 mm
L3
Length
38.6 mm
L5
Length
99
AUFNAHME
Receiving hole H11
10 mm
FESTIGKEIT
Shearing force double shear max. kN
100.10 kN
GEW
Approx. weight
0.0893 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245204489
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions