Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0746.02112090
Company
KIPP
Description
K0746 - Ball locking pins with grip ring stainless steel, self-locking
Bill of material
K0746.02112090
BESTKIPP
Order No.
K0746.02112090
POS
Position
unlock
to lock
D
diameter
20.6 mm
D1
diameter
12 mm
D2
diameter
14.45 mm
D3
diameter
18.3 mm
D4
diameter
10.7 mm
D5
diameter
36.3 mm
L
Length
90 mm
L1
Length
10 mm
L2
Length
32.3 mm
L3
Length
47.8 mm
L5
Length
100
AUFNAHME
Receiving hole H11
12 mm
FESTIGKEIT
Shearing force double shear max. kN
144.06 kN
GEW
Approx. weight
0.1433 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245204601
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions