??
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K0748.02308160
HELP_VARIABLE
Company
KIPP
Description
K0748 - Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
Bill of material
K0748.02308160
BESTKIPP
Order No.
K0748.02308160
MATERIAL
material
steel
FORM
Form
B
AUSF
version
non-lockout type with locknut
WS
Material
steel, indexing pin not hardened
POS
Position
D
Diameter
8 mm
D1
thread
M16 mm
D2
Diameter
33 mm
L
Length
54.0 mm
L1
Length
12 mm
L2
Length
10 mm
S
Length
8.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
24 mm
F
F x 30°
2.3 mm
F1
Spring force initial pressure F1 approx. N
6.0 N
F2
Spring force final pressure F2 approx. N
13.0 N
ANZDM
Tightening torque max. Nm
20 Nm
GEW
Approx. weight
0.0671 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245205219
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions