Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1024.0606
Company
KIPP
Description
K1024 - Slot nuts twist-in, keyed Type I
Bill of material
K1024.0606
BESTKIPP
Order No.
K1024.0606 mm
TYP
Type
I
NUTB
slot width
6 mm
FORM
Form
A
D
thread
M6 mm
B
width
10.5 mm
B1
width
6.5 mm
H
height
6.9 mm
H1
height
1.00 mm
H2
height
0.6 mm
L
Length
17 mm
GEW
Approx. weight
0.0045 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245217649
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions