Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
K1595.044X12
Company
KIPP
Description
K1595 - Stainless steel hexagon head screws with collar and seal and shim washer for Hygienic USIT® set
Bill of material
K1595.044X12
BESTKIPP
Order No.
K1595.044X12
FORM
Form
A
MATERIAL
Material
Fluoroprene XP 45
FARBE
Colour
blue
B
height
- mm
D
thread
M4 mm
D1
diameter
10.8 mm
D2
diameter
9.7 mm
D3
diameter
4.1 mm
K
height
6.9 mm
L
Length
12 mm
R
Radius
0.45 mm
S
diameter
1 mm
SW
width across flats
7 mm
ZERTIFIKAT
Zulassung/Zertifikal
EHEDG
GEW
Approx. weight
0.0042 kg
BS
Description
Infotext
INFO
Technical Information
Info
ANZM
tightening torques
tightening torques
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245505807
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions
Embedded user actions